??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 103K-PS-C-2A-SA95-S4-00,3
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 103K-PS-C-2A-SA95-S4-00,3
VERF
Availability
Available
BC
Order code
BMF00FE
TC
Product identifier
BMF 103K-PS-C-2A-SA95-S4-00,3
PX
Product view
50070_00
ICON
WEBINC
Product family
C-slot (10 mm/round keyway);T-slot;Cross-system variability;Twin;C-slot (10 mm/round keyway);T-slot;Cross-system variability
W
Weight
0.021 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = 5 x 3 x 16 mm, Connection = M12x1-Male, 4-pin, A-coded, Cable = PUR, 0.3 m, Application = Optimized response path especially suited for short-stroke cylinders., Housing material = PBT, Switching output = PNP normally open (NO), Switching frequency = 7000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.